??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
22110.0132 Index Plungers compact with hexagon collar and locking
HELP_VARIABLE
Company
Halder
Description
EH 22110. - Index Plungers compact with hexagon collar and locking
Bill of material
22110.0132 Index Plungers compact with hexagon collar and locking
BESTNR
Ref. No.
22110.0132
AUS
Version
with knob, black, Steel
POS
position
D1
-0.02/-0.05
8 mm
L2
min.
8 mm
D2
Thread
M 16x1.5
D3
28 mm
L1
58.0 mm
L3
26 mm
L4
8 mm
SW
17 mm
F1
spring load ~
8.5 N
F2
spring load ~
26.0 N
G
Weight
35 g
Embedded user actions